QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P5U51600F

160 KW, 575V, P5,3 PH, UL/CUL

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC616980-S5132
1   PCB CONTROL ETC616980-S5132 1PCB
CDR001121
View Note
1   DIG OP JVOP-130PA LCD OPE1
CDR001034
View Note
1 $326 DIG OP JVOP-131U LED OPE1
ETC650700
View Note
1 $1197 PCB GATE DRIVER G5 575V 110-160KW 2PCB
STR001056
6 $1201 TRANSISTOR CM600HA-28H TRM1-3
FAN000131
2 $225 FAN 5915PC-22T-B30 B00 220VAC NMB FAN1,FAN2
FU-002003
1 $508 FUSE A100P350 1000V 350A FU1
C--003367
1 $13 CAPACITOR DMPPT104K1200 1200V 0.1UF C1
300-016-925
1   CAPCTR ECST3H1lGN22MCE5MYA 375V 2200UF C2
300-029-700
26 $381 CAPA 500LGSN2700M 500V 2700UF 20%,ROHS C3-28
C--003017
18 $4 CAPACITOR DEHR33D472KA4B 2KV 4700PF C29-46
300-025-308
1 $1700 CONTACTOR UL 660VAC 125A SC-6N MC1
SID003047
9 $131 DIODE MODULE 2RI100G-160 1600V 100A 2IN1 DM1-9
R--007174
2 $92 RESISTOR SMR220WA4748K 220W 3 OHM +/-5% R1,R2
R--007609
3 $25 RESISTOR SQHK15WA4906 5W 27KOHM +/-5% R3-5
R--007603
6 $52 RESISTOR SMR80WA4900 80W 5KOHM +/-10% R6-11
R--007672
3 $87 RESISTOR SMRK90W 90W 10 OHM +/-5% R12-14
CPT006288
1 $514 TRANSFORMER 500-575V/200-220V 260VA TM1
CT-001165
3 $118 DCCT UND-300B/300 4V/300AT YASKAWA DCCT1-3
THS001028
1 $13 THERMISTOR THM1
XX-000177
3 $10 SURGE ABSORBER TNR23G112K 1100V 4000A SA1-3
X= No longer available

Spare Part History for:

CIMR-P5U51600F