QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P7U20550A

P7, 230V, 215 AMPS

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC617095
1 $941 PCB Gate Drive E7/F7 2055 500-015-181 3PCB
ETC618960-S1021
1 $601 PCB CONTROL P7 230V/460V 500-019-020 1PCB
ETC618141
1 $276 PCB TERMINAL E7 230/460V 2PCB
ETX003812
1   PCB POWER SUPPLY CARD 230V 37-75kW F7 8PCB,13PCB
300-018-958
3 $634 IGBT CM400DU-12F 600V 400A 2IN1 ROHS Q1-3
FAN001052
2 $232 FAN UT797C-TP(B13) 200-230V 2650-3100RPM B1,B2
300-002-497
1   FAN MMF-09C24TS-YM4 300-002-497 B4
FU-000938
1 $146 FUSE A50P400-4 AC500V 400A F1
C--800029
4   CAPACITOR E-LX3H1LGN292MEB5U 375V 2900uF C1-4
300-018-698
3 $8 CAP, FGSM(160)630VDC105JSL,630V,1UF,5% C5,C9,C13
C--006573
9 $45 CAPACITOR SKUNITYK11033B 600VDC 0.48uF C6,C7,C8,C10, C11,C12,C14, C15,C16
C--006515
2 $1 CAPACITOR 0.1uF 630VDC DMEST2J104K C13,C14
SID003115
2 $235 DIODE MODULE PT200S8 V=800V I=200A 6IN1 D1,D2
MC-005055
1   CONTACTOR HI-65J1/11A230-V 200V 100A K1
URS000175
1 $84 RESISTOR SMVK120W3.0OHMJ 300-001-878 R1
R--010703
1 $87 RESISTOR SMR120W402J 120W 4 KOHM R3
300-006-591
1 $794 DC REACTOR UZDC-MG 265A 0.10MH L1
CT-003193
3 $177 DCCT HS-UD300V4B15G 4V/300AT DCCT1-3
THS001065
4 $11 THERMISTOR 151-203-77012 RT1-4
XX-000219
6 $3 VARISTOR, TNR20V431K382, 430V, 10000A XX1-6
UCN00003-8
1 $31 RIBBON CABLE 60 PIN L=125MM WRMT41077-8  
X= No longer available

Spare Part History for:

CIMR-P7U20550A