CIMR-P7U40750B - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-P7U40750B
P7 DRIVE, 480V, 156A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC617191
|
1 | $1412 | PCB GATE DRIVE 460V F7 75kW 500-015-200 | 3PCB | |
ETC618960-S1021
|
1 | $601 | PCB CONTROL P7 230V/460V 500-019-020 | 1PCB | |
ETC618141
|
1 | $276 | PCB TERMINAL E7 230/460V | 2PCB | |
300-018-965
|
3 | $632 | IGBT CM300DU-24F 1200V 300A 2IN1 ROHS | Q1-3 | |
FAN001052
|
2 | $232 | FAN UT797C-TP(B13) 200-230V 2650-3100RPM | B1,B2 | |
300-002-497
|
1 | FAN MMF-09C24TS-YM4 300-002-497 | B4 | ||
FU-002112
|
1 | $295 | FUSE A70P300-4 AC700V 300A | F1 | |
300-016-734
|
4 | $315 | ECST401LGB442MEH0MYA CAPA 400V 4400UF | C1-4 | |
C--006500
|
6 | $23 | CAPACITOR,DMPPTS3A335K,1000VDC,3.3uF,85C | C5-10 | |
SID003117
|
2 | DIODE MODULE PT200S16A V=1600V I=200A | D1,D2 | ||
MC-005066
|
1 | $220 | CONTACTOR SC-N2S Z408 200V 190A | K1 | |
URS000176
|
1 | $60 | RESISTOR SMVK150W2.2OHMJ 300-001-879 | R1 | |
300-009-057
|
2 | $41 | RESISTOR SQHK40WX2 40W 10KOHM | R2,R3 | |
R--010706
|
1 | $103 | RESISTOR SMRK120W153J 120W 15 KOHM | R6 | |
300-006-595
|
1 | $899 | DC REACTOR UZDC-MG 190A 0.29MH | L1 | |
CT-003191
|
3 | $177 | DCCT HS-UD200V4B15G 4V/200AT | DCCT1-3 | |
CPT020110
|
1 | $645 | TRANSFORMER CPT020110 Y-000133 161.25VA | T1 | |
THS001065
|
4 | $11 | THERMISTOR 151-203-77012 | RT1-4 | |
XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
UCN00003-8
|
1 | $31 | RIBBON CABLE 60 PIN L=125MM WRMT41077-8 | ||
X= No longer available |
Spare Part History for:
CIMR-P7U40750B
Node: dxpprd02:8080