CIMR-PW2V0006FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PW2V0006FAA
IQPUMP1000MICRO, 240V 3-PH, 6A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC740013-S0100
|
1 | X | PCB CONTROL IQPUMP MICRO ROHS | 1PCB | |
300-076-174
|
1 | $96 | DIG OP IQ PUMP MICRO YB-037 | OPE1 | |
ETP710109
View Note |
1 | $568 | PCB PB,V1000,20P7 500-040-858 | 5PCB | |
300-006-862
View Note |
1 | $72 | IGBT Module PS21564-SP 600V 15A DIP-IPM | Q1 | |
ETC740025
|
1 | $109 | PCB, TERMINAL, 500-022-075, V1000 | 2PCB | |
300-023-915
|
1 | $41 | FAN MMF-04C24DH-CO1 | B1 | |
300-027-103
|
2 | DIODE D10XB80-7109F13 VR=800V,IO=10A | DM1,DM2 | ||
UFP00052-1
|
1 | $7 | FACE PLATE, V1000, FPST31736-1, RoHS | FP1 | |
UFP00147-1
|
1 | $12 | COVER, 24V, IQPUMP MICRO, FPST31777-1 | ||
UUX001051
|
1 | $220 | 24V OPTION KIT, iQPUMP MICRO | ||
X= No longer available |
Spare Part History for:
CIMR-PW2V0006FAA
Node: dxpprd02:8080