CIMR-PW2V0020FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PW2V0020FAA
IQPUMP1000MICRO, 240V 3-PH, 19.6A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC740013-S0100
|
1 | X | PCB CONTROL IQPUMP MICRO ROHS | 1PCB | |
300-076-174
|
1 | $96 | DIG OP IQ PUMP MICRO YB-037 | OPE1 | |
ETP710138
View Note |
1 | PCB,PWR, V1000,2A20 500-040-743 | 5PCB | ||
300-023-621
View Note |
1 | $154 | IGBT MODULE CP50TD1-12Y | Q1 | |
ETC740025
|
1 | $109 | PCB, TERMINAL, 500-022-075, V1000 | 2PCB | |
300-055-168
|
1 | $28 | FAN 2410ML-05W-B60-BQM DC24V 0.17A ROHS | B1 | |
UFP00052-1
|
1 | $7 | FACE PLATE, V1000, FPST31736-1, RoHS | FP1 | |
UUX001051
|
1 | $220 | 24V OPTION KIT, iQPUMP MICRO | ||
X= No longer available |
Spare Part History for:
CIMR-PW2V0020FAA
Node: dxpprd01:8080