CIMR-PW4A0930AAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-PW4A0930AAA
IQPUMP1000,480V 3-PH,930A,IP00
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC740112-S3750.M
|
1 | $482 | PCB CONTROL IQPUMP1000 930/1200 M | 1PCB | |
300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | OPE1 | |
ETC710222.M
|
1 | $1348 | PCB GD,4450/4560,M,500-040-847 | 5PCB | |
ETC710410.M
View Note |
12 | $250 | PCB GD,4450,M,500-038-621 | 15PCB1-15PCB12 | |
300-055-957
View Note |
12 | $796 | IGBT CM600DXLE-24A(2P) 1200V 600A 2IN1 | Q1-12 | |
ETX711381-M
|
1 | $411 | PCB PS, A1000, 4450/4560, M 500-041-985 | 3PCB | |
ETX711361-M
|
4 | $450 | PCB PS, A1000, FAN_MC, 400V, M 500-075-4 | 6PCB-16PCB-4 | |
ETC740481.M
|
1 | $225 | PCB, TERMINAL, U-SPEC, CC, 100-067-733 | 2PCB | |
300-029-874
|
18 | $308 | DIODE DD200KB160 1600V 200A 2IN1 | D1-D18 | |
300-055-832
|
6 | $510 | FAN 5920FT-D5W-B60-D04 24V | B1-6 | |
300-055-169
|
4 | $39 | FAN 2410ML-05W-B70-BQ9 DC24V 0.25A ROHS | B11-14 | |
300-058-272
|
24 | $218 | CAPA ECST401LGN412ME92S 400V 4100UF 20% | C1-C24 | |
300-056-294
|
18 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C25-C42 | |
300-030-118
|
12 | $154 | CAPA SKUNITYK11478A 1000V 6.6UF 10% | C43-C54 | |
300-030-015
|
4 | $167 | RESISTOR REGEN SMVK500W1R0J/RO A5988 | R1-R4 | |
300-030-825
|
4 | $126 | RES SMRK220W302J/RO 3KOHM,220W,5% | R5-R8 | |
300-029-050
|
4 | $712 | MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS | K1-K4 | |
300-030-826
|
2 | $103 | RES SMRK120W123J/RO 12KOHM,120W,5% | R9,R10 | |
300-036-181
|
2 | $3595 | REACTOR-DC UZDC-B REAC 596A,0.07MH,SYD | L1,L2 | |
300-030-107
|
6 | $449 | DCCT HC-MSL650V4B15XH 4V/650A | DCCT1-6 | |
300-033-341
|
2 | $4366 | REACTOR ACL600A010M-C 600A 0.01MH | L3,L4 | |
XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
300-030-983
|
4 | $8 | HANDLE AP-197-1-3 02017 | HL1-4 | |
X= No longer available |
Spare Part History for:
CIMR-PW4A0930AAA
Node: dxpprd01:8080