CIMR-R5U20181A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-R5U20181A
RC5,230V,64.0A,LCD,VAJ650630
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETP615951
|
1 | $1078 | POWER BOARD 200V 18KW | 3PCB | |
ETC616791-S5013
|
1 | $777 | PCB FOR RC5 ETC616791-S5013 | 3PCB | |
JVOP-139
|
1 | $212 | DIG OP JVOP-139 LED MONITOR RC5 | 1PCB | |
STR001267
|
3 | $321 | TRANSISTOR IGBT 2MBI100N-060-10 600V100A | OPE1 | |
300-017-268
|
2 | $51 | FAN MMF-08D24ES-ANF 160MA 4200RPM | 4PCB | |
FU-002035
|
1 | $58 | FUSE A30QS100-4L AC300V 100A | 2PCB | |
300-029-653
|
1 | $167 | CAPACITOR 375LGSN3000MB | F1 | |
C--006436
|
3 | $14 | CAPACITOR DMPPTS2J475K 630VDC 4.7uF | B1,B2 | |
SID003079
|
1 | $315 | DIODE MODULE KD55F-80 800V 55A 2 IN 1 | B1,B2 | |
300-001-873
|
1 | $51 | RESISTOR 2.2OHM 60W 4.1G SMVK60W2.2OHMJ | C1,C2 | |
POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | Q1 | |
THS001026
|
1 | $9 | THERMISTOR, 2.43K, +/-3% @ 80C | C3 | |
X= No longer available |
Spare Part History for:
CIMR-R5U20181A
Node: dxpprd02:8080