QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-UW2A0068AUA

U1000 IQPUMP, 240V, 68A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740577-S6213-M
1 $636 PCB CNT,U1000L,M 1PCB
300-076-490
1 X   DIG OP JVOP-183 REV H PRG 0103 OPE1
ETP750390-M
1 $1477 PCB PB U1000,2011/2015,M,500-115-206 5PCB
300-035-708
1 $171 IGBT 1MBI75U4F-120L-50 1200V 75A 1IN1 Q4
300-073-749
3 $482 IGBT CM75G6X-24S1 1200V 75A 6IN1 Q1-3
ETX711371
1 $354 PCB PS FAN_MC 200V 500-043-085 YGB 6PCB
ETX720980-M
1 $514 PCB CAP,U1000,500-115-170 7PCB,13PCB
ETX722070-M
1 $424 PCB CT,U1000,4022/2015,M,500-115-169 8PCB
ETC742660-M
1 $257 PCB TB,Z1000U,M,YAI,500-114-145 2PCB
ETX722180-M
1 $963 PCB TB,U1000,2015,M,500-115-207 33PCB
300-073-958
2 $198 FAN 9LG0924B1D003 DC24V TYP 0.63A B1,B2
300-054-765
3 $92 FUSE 660GH-125ULTC AC/DC 660V,125A,CCC F11-13
300-073-677
3 $173 CAP B32362A4706J081 480VAC 70UF 5% C1-C3
300-073-722
1 $51 RES SMRK220W7R0J/RO 7.0OHM 220W 150MM R4
300-073-730
3 $83 SMVK300W4R6J/RO RES 4.6_OHM,300W,1150MM R1-3
300-073-757
1 $1059 U2P00065-0P230-A-A REAC 59A,0.23MH, L1
300-074-081
1 $95 NTCGP3UG503HCZFCA-L940 THMS.ASSY 50KOHM, RT1
X= No longer available

Spare Part History for:

CIMR-UW2A0068AUA