QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-UW4A0014AUA

U1000 IQPUMP, 480V, 14A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-076-490
1 X   DIG OP JVOP-183 REV H PRG 0103 OPE1
300-035-708
1 $171 IGBT 1MBI75U4F-120L-50 1200V 75A 1IN1 Q4
300-073-715
3 $257 IGBT 6MBI25VKY-120-50 1200V 5A 6IN1 Q1-3
ETX720940-M
1 $251 PCB CAP,U1000,500-115-156 7PCB
ETC742660-M
1 $257 PCB TB,Z1000U,M,YAI,500-114-145 2PCB
ETX721550-M
1 $437 PCB TB,U1000,43P7,M,500-115-150 33PCB
300-073-956
2 $63 FAN MMF-08J24SS-CL1 DC24V TYP 0.2A B1,B2
300-054-760
3 $48 660GH-50ULTC FUSE AC/DC 660V,50A,UL,CCC F11-13
300-073-671
3 $82 B32361A4156J081 CAPA 480VAC,15UF,5% C1-C3
300-073-711
3 $62 SMRK120W210J/RO RES 21_OHM,120W,5% 800MM R1-3
300-073-725
1 $44 RES SMRK80W220J/RO 22OHM 80W 5% 200MM R4
300-073-751
1 $719 U1P00014-1P050-A-A REAC 13A,1.05MH, L1
300-074-080
1 $77 NTCGP3UG503HCZFCA-L275 THMS.ASSY 50KOHM, RT1
X= No longer available

Spare Part History for:

CIMR-UW4A0014AUA