QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-UW4A0124AUA

U1000 IQPUMP, 480V, 124A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-076-490
1 X   DIG OP JVOP-183 REV H PRG 0103 OPE1
300-058-850
View Note
1 $205 IGBT 1200V,150A,2IN1 CM150DXD-24A ROHS Q4
300-073-736
3 $706 IGBT CM150G6X-24S1 1200V,150A,6IN1 Q1-3
ETC742750-M
3 $116 PCB ETC742750.M GD U1000 4037/4045 M 15PCB1-3
ETX711431-M
1 $354 PCB PS, A1000, FAN_MC, 400V, M 500-048-5 6PCB
ETX721620-M
1 $650 PCB CAP,U1000,4045,M,500-115-178 7PCB,8PCB,35PCB
ETC742660-M
1 $257 PCB TB,Z1000U,M,YAI,500-114-145 2PCB
300-073-958
2 $198 FAN 9LG0924B1D003 DC24V TYP 0.63A B1,B2
300-054-767
3 $108 FUSE 660GH-200ULTC AC/DC 660V 200A CCC F11-13
300-073-674
9 $92 CAP B32361A4306J081 480VAC 30UF 5% C1-C9
300-031-779
4 $35 CAPACITOR, 1200V, 2.2UF, SKUNITYK11505A SM1-4
300-073-719
2 $57 RES SMRK220W1R75J/RO 1.75OHM 220W 350MM R4,R5
300-073-734
3 $87 RES SMVK400W2R4J/RO 2.4OHM 400W 700MM R1-3
300-073-764
1 $1348 U3P00124-0P120-A-A REAC 113A,0.12MH, L1
300-074-082
1 $87 NTCGP3UG503HCZFCA-L730 THMS.ASSY 50KOHM, RT1
X= No longer available

Spare Part History for:

CIMR-UW4A0124AUA