QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-V7AK20P11

OMRON, 3G3MV-C2001, 0.8 AMPS, 230V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETP604415
1 $124 POWER BOARD V7 20P1-20P2 500-004-671 5PCB
ETC604670-S0032
1 $385 PCB,CONTROL,V7 4.0KW OR LESS,500-017-837 1PCB
300-012-179
1   DIG OP JVOP-140 7SEGX4 6KEY FOR OMRON OPE1
300-018-276
1 $231 IGBT IPM PS11011 600V 2A ROHS V7 Q1
X= No longer available

Spare Part History for:

CIMR-V7AK20P11