QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-V7AK27P51

OMRON, 3G3MV-C2075, 33 AMPS, 230V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETP604507
1   POWER BOARD V7 27P5KW 500-015-068 5PCB
ETC604670-S0107
1 $398 PCB CONTROL V7 5.5KW-7.5KW 1PCB
300-012-179
1   DIG OP JVOP-140 7SEGX4 6KEY FOR OMRON OPE1
ETX003590
1 $175 CAPACITOR BOARD FOR 200V 7.5KW ETX00359 5PCB
300-017-217
1 $498 TRANSISTOR IGBT 7MBR75SB060B-50 600V 75A Q1
300-017-254
2 $32 FAN MMF-06D24DS-ACA 2PCB
FU-002033
1 $51 FUSE A30QS50-4L AC300V 50A 2PCB
X= No longer available

Spare Part History for:

CIMR-V7AK27P51