CIMR-V7AM42P21 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-V7AM42P21
GPD315/V7, 5.5 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETP604752
|
1 | $260 | PCB POWER V7 400V 3PH 2.2KW | 5PCB | |
ETC604670-S0032
|
1 | $385 | PCB,CONTROL,V7 4.0KW OR LESS,500-017-837 | 1PCB | |
300-012-176
|
1 | $203 | DIG OP JVOP-140 PBF 7SEG4 V7 | OPE1 | |
ETP604703
|
1 | $116 | POWER PCB-V7 400V 1.5~2.2KW 500-007-241 | 5PCB | |
300-018-291
|
1 | $263 | IGBT IPM PS12015-A 1200V 15A ROHS | Q1 | |
300-017-252
|
1 | $43 | FAN MMF-06D24DM-AC4 DC24V 2750RPM | 2PCB | |
300-017-653
|
1 | $67 | DIODE MODULE RM25TN-2H 1600V 12A RoHS | 2PCB | |
X= No longer available |
Spare Part History for:
CIMR-V7AM42P21
Node: dxpprd01:8080