QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-V7AU25P51

V7, 25 AMPS, 230V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETP604499
1 $450 POWER PCB V7 200V 5.5KW 500-016-758 5PCB
ETC604670-S0107
1 $398 PCB CONTROL V7 5.5KW-7.5KW 1PCB
300-012-176
1 $203 DIG OP JVOP-140 PBF 7SEG4 V7 OPE1
ETX003581
1 $145 CAPACITOR BOARD 200V 3P 5.5KW ETX00358 5PCB
300-017-224
1 $482 IGBT 7MBR50SA060B-50 600V 50A Q1
300-017-254
2 $32 FAN MMF-06D24DS-ACA 2PCB
FU-002033
1 $51 FUSE A30QS50-4L AC300V 50A 2PCB
X= No longer available

Spare Part History for:

CIMR-V7AU25P51