QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-VU4A0011FAA

V DRIVE, 480V 3-PH, 11.1/9.2A, N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740013-S1025
1   PCB, CONTROL, 500-118-725, V1000 1PCB
300-033-156
1 $96 DIG OP YB-037-101 IQ_V STD OPE1
ETP710237
View Note
1 $867 PCB PB,V1000,43P7 500-040-339 5PCB
300-023-576
View Note
1 $167 IGBT CP25TD1-24Y 1200V 25A Q1
ETC740025
1 $109 PCB, TERMINAL, 500-022-075, V1000 2PCB
300-055-168
1 $28 FAN 2410ML-05W-B60-BQM DC24V 0.17A ROHS B1
UFP00052-1
1 $7 FACE PLATE, V1000, FPST31736-1, RoHS DM1,DM2
CVST31309-1
1 $3 COVER J1000/V1000 DM1,DM2
CVST31301-1
1 $8 COVER J1000/V1000 DM1,DM2
CVST31317-1
1 $5 COVER J1000/V1000 DM1,DM2
CVST21133-1
1 $27 CASE J1000/V1000 DM1,DM2
CVST31293-1
1 $5 SUPPORT J1000/V1000 DM1,DM2
SPAT35087-1
1 $36 COVER V1000 DM1,DM2
SPAT35088-1
1 $34 COVER V1000 DM1,DM2
X= No longer available

Spare Part History for:

CIMR-VU4A0011FAA