CIMR-ZU2A0396AAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU2A0396AAA
Z1000, 208V, 3PH, 396A, IP00
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC740433-S1019
|
1 | $450 | PCB CONTROL Z1000 FR. 4-14 500-132-022 | 1PCB | |
300-076-490
|
1 | X | DIG OP JVOP-183 REV H PRG 0103 | OPE1 | |
ETC710084.M
|
1 | $1104 | PCB GD,2110,M,500-078-985 | 3PCB | |
300-029-056
View Note |
6 | IGBT 630V,600A,2IN1 CM600DX1-12A ROHS | Q1-6 | ||
ETC710290.M
View Note |
6 | $128 | PCB GD,2110,M,500-031-285 | 15PCB1-6 | |
ETX711371.M
|
2 | $418 | PCB PS,FAN_MC,200V,M,500-067-885 | 6PCB1-2 | |
300-028-230
|
3 | $167 | FAN 4715SL-05W-B60-UR1 DC24V,1.20A ROHS | B1-3 | |
300-029-281
|
1 | $50 | FAN MMF-09D24TS-CM1 DC24V,0.19A ROHS | B4 | |
300-055-143
|
6 | $120 | CAP LNTU5552MSEBYA 385V 5500UF ROHS | C1-6 | |
300-028-523
|
6 | $54 | CAPACITOR SKUNITYK11460A 630V 6.6UF ROHS | C13-18 | |
C--006515
|
6 | $1 | CAPACITOR 0.1uF 630VDC DMEST2J104K | C8-12 | |
300-027-606
|
6 | $187 | DIODE MOD PD150KN8 800V 150A 2IN1 ROHS | D1-6 | |
300-027-634
|
1 | $45 | RESISTOR SMRK80W1R0J/RO 1OHM ROHS | R1 | |
300-029-052
|
2 | $43 | RESISTOR SMRK120W602J/RO 6KOHM ROHS | R2,R3 | |
300-029-050
|
1 | $712 | MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS | K1 | |
300-027-805
|
1 | $1156 | DC REACTOR UZDC-MG 604A,0.044MH ROHS | L1 | |
300-056-080
|
1 | $4 | LED ASSY CLR TLRE25T(F) 50MA 150MM RoHS | D7 | |
300-029-036
|
3 | $116 | TRANSFORMER HS-UD560V4B15X 4V/560AT ROHS | DCCT1-3 | |
XX-000219
|
3 | $3 | VARISTOR, TNR20V431K382, 430V, 10000A | XX1-3 | |
X= No longer available |
Spare Part History for:
CIMR-ZU2A0396AAA
Node: dxpprd02:8080