QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-ZU2E0042AUA

U1000, HVAC, 240V, 3PH, 42A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740573-S6113-M
1   ETC740573-S6113.M PCB CNT,Z1000U,M 1PCB
300-076-490
1 X   DIG OP JVOP-183 REV H PRG 0103 OPE1
ETP750380-M
1 $1445 PCB PB U1000,25P5,M,500-115-203 5PCB
300-035-708
1 $171 IGBT 1MBI75U4F-120L-50 1200V 75A 1IN1 Q4
300-073-747
3 $462 IGBT CM50G6X-24S1 1200V 50A 6IN1 Q1-3
ETX711371.M
1 $418 PCB PS,FAN_MC,200V,M,500-067-885 6PCB
ETX720960-M
1 $508 PCB CAP,U1000,500-115-164 7PCB,13PCB
ETX722050-M
1 $399 PCB CT,U1000,4015/27P5,M,500-115-163 8PCB
ETC742660-M
1 $257 PCB TB,Z1000U,M,YAI,500-114-145 2PCB
ETX722170-M
1 $931 PCB TB,U1000,27P5/2011,M,500-115-204 33PCB
300-073-958
2 $198 FAN 9LG0924B1D003 DC24V TYP 0.63A B1,B2
300-054-761
3 $59 660GH-80ULTC FUSE AC/DC 660V,80A,UL,CCC F11-13
300-073-676
3 $100 CAP B32361A4506J081 480VAC 50UF 5% C1-C3
300-073-930
1 $36 RES SMRK120W110J/RO 11OHM 120W 5% 150MM R4
300-073-732
3 $83 RES SMVK300W7R8J/RO 7.8OHM 300W 1150MM R1-3
300-073-755
1 $1027 U2P00040-0P370-A-A REAC 36A,0.37MH, L1
300-074-081
1 $95 NTCGP3UG503HCZFCA-L940 THMS.ASSY 50KOHM, RT1
300-033-777
1 $31 EMC CORE, R47/27/15A-MA100-EC, 47X27X15 L2
300-056-250
3 $5 FERRITE CORE,GTFC-25-15-12,31x28.9x17.8 L3-5
300-033-778
4 $33 EMC CORE, R47/27/15A-MR04-EC, 47X27X15 L6-9
X= No longer available

Spare Part History for:

CIMR-ZU2E0042AUA