CIMR-ZU4E0124AUA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU4E0124AUA
U1000, HVAC, 480V, 3PH, 124A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC740573-S6113-M
|
1 | ETC740573-S6113.M PCB CNT,Z1000U,M | 1PCB | ||
300-076-490
|
1 | X | DIG OP JVOP-183 REV H PRG 0103 | OPE1 | |
300-058-850
View Note |
1 | $205 | IGBT 1200V,150A,2IN1 CM150DXD-24A ROHS | Q4 | |
300-073-736
|
3 | $706 | IGBT CM150G6X-24S1 1200V,150A,6IN1 | Q1-3 | |
ETC742750-M
|
3 | $116 | PCB ETC742750.M GD U1000 4037/4045 M | 15PCB1-3 | |
ETX711431-M
|
1 | $354 | PCB PS, A1000, FAN_MC, 400V, M 500-048-5 | 6PCB | |
ETX721000-M
|
1 | $809 | PCB CAP,U1000,4045/2030,M,500-115-177 | 7PCB,8PCB,35PCB | |
ETC742660-M
|
1 | $257 | PCB TB,Z1000U,M,YAI,500-114-145 | 2PCB | |
ETX721940-M
|
1 | $225 | PCB EMC,U1000,4037/4045,M,500-115-181 | 34PCB | |
300-073-958
|
2 | $198 | FAN 9LG0924B1D003 DC24V TYP 0.63A | B1,B2 | |
300-054-767
|
3 | $108 | FUSE 660GH-200ULTC AC/DC 660V 200A CCC | F11-13 | |
300-073-674
|
9 | $92 | CAP B32361A4306J081 480VAC 30UF 5% | C1-C9 | |
300-031-779
|
4 | $35 | CAPACITOR, 1200V, 2.2UF, SKUNITYK11505A | SM1-4 | |
300-073-719
|
2 | $57 | RES SMRK220W1R75J/RO 1.75OHM 220W 350MM | R4,R5 | |
300-073-734
|
3 | $87 | RES SMVK400W2R4J/RO 2.4OHM 400W 700MM | R1-3 | |
300-073-764
|
1 | $1348 | U3P00124-0P120-A-A REAC 113A,0.12MH, | L1 | |
300-074-082
|
1 | $87 | NTCGP3UG503HCZFCA-L730 THMS.ASSY 50KOHM, | RT1 | |
300-033-778
|
2 | $33 | EMC CORE, R47/27/15A-MR04-EC, 47X27X15 | L2,L3 | |
300-073-779
|
1 | $1926 | RTEN-5113Y00 LIN-FIL AC528VAC,113A,3PH | FIL1 | |
X= No longer available |
Spare Part History for:
CIMR-ZU4E0124AUA
Node: dxpprd01:8080