CIMR-ZU4E0302AUA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU4E0302AUA
U1000, HVAC, 480V, 3PH, 302A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC740573-S6113-M
|
1 | ETC740573-S6113.M PCB CNT,Z1000U,M | 1PCB | ||
300-076-490
|
1 | X | DIG OP JVOP-183 REV H PRG 0103 | OPE1 | |
ETC722071-M
|
1 | $1798 | PCB GD,U1000,4132/4150,M,500-118-017 | 5PCB | |
300-076-323
View Note |
18 | $642 | IGBT 2MBI300VW-120D-51 1200V,300A,2IN1 | Q1-18 | |
300-029-057
View Note |
1 | $310 | IGBT 1200V,450A,2IN1 CM450DX1-24A ROHS | Q10 | |
ETC711470-M
View Note |
18 | $141 | PCB GD,U1000,4132-4150,M,500-116-142 | 15PCB1-18 | |
ETX722330-M
|
1 | PCB PS,300W,FAN_MC,400V,M,500-115-569 | 6PCB | ||
ETC742660-M
|
1 | $257 | PCB TB,Z1000U,M,YAI,500-114-145 | 2PCB | |
ETX721820-M
|
1 | $354 | PCB EMC,U1000,4132-4185,M,500-115-197 | 34PCB | |
ETC722610-M
|
1 | $128 | PCB GD,U1000,4090-4132/2055,500-115-193 | 35PCB | |
300-073-773
|
3 | $340 | FUSE 6,9URD30TTF0550 690V,550A | F11-13 | |
300-073-694
|
2 | $379 | CAP ECST501LGN542MF5S 500V 5400UF | C1,C2 | |
300-077-057
|
6 | $1284 | CAPA EM351281B1LN1HZ 350VAC,90UF,4UF | C3-8 | |
300-031-779
|
1 | $35 | CAPACITOR, 1200V, 2.2UF, SKUNITYK11505A | SM1 | |
300-074-763
|
1 | $19 | TLRE25T(F) LED ASSY CLEAR,50MA,650MM | D1 | |
300-073-745
|
12 | $90 | RES SMVK500W3R8J/RO 3.8 OHM 500W 1200MM | R1-12 | |
300-073-738
|
1 | $98 | RES SMVK500W1R5J/RO 1.5 OHM 500W 400MM | R13 | |
300-073-936
|
1 | $49 | RES SMRK80W4R3J/RO 4.3 OHM 80W 5% 300MM | R17 | |
300-056-018
|
1 | $161 | RELAY G7Z-4A-YEC1 24V 40A 4P W-DUST CVR | K1 | |
300-073-769
|
1 | $1926 | REACTOR U5P00302-0P049-A-A 275A 0.049MH | L1 | |
300-030-957
|
3 | $58 | DCCT HC-TN286V4B15X 4V/286AT ROHS | CT1-3 | |
300-074-085
|
1 | $98 | THERMISTOR 50KOHM NTCGP3UG503HCZFCA-L960 | RT1 | |
300-074-685
|
2 | $1059 | EMC-CORE FT-3KMS11080HB 180X84X32 | L3,L4 | |
300-074-684
|
4 | $482 | EMC-CORE FT-3KMS10085HB 180X84X32 | L5-8 | |
FIL001006
|
1 | $11 | EMC-CORE ZCAT3035-1330-TB FERRITE 80OHM | L4 | |
300-033-707
|
3 | $141 | EMC CORE, R78/51/25C-MA055-EC, 78X51X25 | L9-11 | |
300-073-776
|
1 | $353 | HF90 EMC-CORE T104X20X80,FERRITE | L2,L3 | |
X= No longer available |
Spare Part History for:
CIMR-ZU4E0302AUA
Node: dxpprd01:8080