QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

EUJ710700

INVERTER MDL,HHP,450A,690V,A1000

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC710642-M
1   ETC710642.M PCB GD,A1000SLIM,6300,M 5PCB
ETC710651-M
6 $205 PCB GD ETC710651.M A1000SLIM 6300 M 15PCB1-6
ETX711350-M
1   ETX711350.M PCB PS,A1000SLIM,FAN_MC 6PCB
300-030-225
6 $890 CM600DXL-34A(2P) IGBT 1700V,600A,2IN1 Q1-6
300-030-131
1 $591 FAN D1751P24B9DS321 24V 4.6A B1
300-030-113
1 $353 FAN 24VDC 0.95A 5920PL-05W-B49-DQ1 ROHS B2
300-030-226
2 $1053 FUSE 630A1100V FERRAZ 11URD72D11A0630 2P F1,F2
300-030-064
16 $450 CAP 400 4400uF ECST601LGB442MFH0SY1 ROHS C1-16
300-030-061
6 $45 CAP 1K6V 0.68uF B32656S1684K530 656S530 C17-22
300-030-132
1 $1053 CONTACTOR SC-N8 Z90 [180] 24VDC 599A K1
300-030-228
2 $45 RES SMRK120W602J/RO6KOHM 120W 5% 18AWG R2,R3
300-031-499
2 $45 RES SMRK220W153J/RO 15KOHM 220W 5% 0.2M R4,R5
300-030-015
1 $167 RESISTOR REGEN SMVK500W1R0J/RO A5988 R1
300-030-107
3 $449 DCCT HC-MSL650V4B15XH 4V/650A CT1-3
300-027-564
1 $6 LED ASSY CLR TLRE25T(F) 50MA 150MM RoHS D1
300-030-210
2 $6 HANDLE AP-197-1-4 03485 HDL1,2
X= No longer available

Spare Part History for:

EUJ710700