FAQ: Is it possible for an MP controller to ID the motor and amplifier connected via an SVB module?
Breadcrumb
Contact Us
contactUsAction
Yes, reading information via the M-Link network is possible.
The motor type, power level, and encoder type data are contained in servo parameter number PnF00. Please refer to AHAR-5K8HL4 FAQ on how to read SGDH parameters.
Reading this parameter requires two execution steps:
1. Set OWxx35 register to 1F00 (HEX). The most significant nibble indicates the 1-word of read data, and the first three nibbles specify the SGDH parameter number.
2. Change Motion Command Code register, OWxx20, to 17. This will cause the contents of PnF00 to be copied to holding register IWxx28.
After the value is moved to the lower 16 bits of ILxx28 (IWxx28), the data can be interrupted as follows:
Bits 0 ~7: Motor Type:
00: SGMAH
01: SGMPH
02: SGMSH
03: SGMGH_A
04: SGMGH_B
Bits 8 ~11: Input Voltage:
00: 100VAC
01: 200VAC
02: 400VAC
Bits 12 ~15: Encoder Type:
00: Incremental
01: Absolute
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
Phone
If you have an urgent request, please call: 1-800-YASKAWA (927-5292) or 1-847-887-7000.Electronically
To contact us electronically, please select your type of request and complete the form.Yaskawa America, Inc. - Drives & Motion Division
2121 Norman Drive South
Waukegan, IL 60085