FAQ: If the Home switch (HOME) and inputs (EXT1, EXT2, EXT3) to the Sigma III Mechatrolink version Servopack are not used, and are not masked, can they be used as general purpose MP2000 inputs instead?
Breadcrumb
Contact Us
contactUsAction
Yes.
These inputs are addressed at Monitor Word #46 (IW802E) in an SVB on the MP2000 product. Bits 2, 6, 7, and 8, for the HOME, EXT1, EXT2, EXT3 respectively. To address as bits in a ladder program for axis 1, the address are IB802E2, IB802E6, IB802E7, IB802E8 for HOME, EXT1, EXT2, EXT3 respectively.
The state of over-travel inputs can also be monitored, if they are enabled. They are bits 0 and 1 of the input register above. To address as bits in a ladder program for an axis 1 servo the address are IB802E0 and IB802E1 for P-OT and N-OT respectively.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
Phone
If you have an urgent request, please call: 1-800-YASKAWA (927-5292) or 1-847-887-7000.Electronically
To contact us electronically, please select your type of request and complete the form.Yaskawa America, Inc. - Drives & Motion Division
2121 Norman Drive South
Waukegan, IL 60085