FAQ: Do Sigma II motors comply with standard NEMA flanges for mounting?
Breadcrumb
Contact Us
contactUsAction
The SGMAH series of Sigma II servo motors include three models (200W, 400W & 800W) with standard NEMA flanges. For smaller motors in this series, (30W, 50W & 100W) a NEMA flange adapter (Yaskawa # SGM-N23) is available to provide standard NEMA mounting.
Shaft diameters of standard Sigma motors differ from the NEMA standard. When selecting a NEMA model, the shaft size changes to SAE sizing. For the 200W and 400W motors, the shaft diameter is .50" (12.7mm), and for the 800W motor, the shaft diameter is .625" (15.875mm).
The following are Yaskawa NEMA part numbers for reference.
SGMAH-02_AN21 (NEMA 23)
SGMAH-04_AN21 (NEMA 23)
SGMAH-08AAN21 (NEMA 34)
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
Phone
If you have an urgent request, please call: 1-800-YASKAWA (927-5292) or 1-847-887-7000.Electronically
To contact us electronically, please select your type of request and complete the form.Yaskawa America, Inc. - Drives & Motion Division
2121 Norman Drive South
Waukegan, IL 60085