FAQ: What should be done with the CN8 connection when using the Safety Option Module (SGDV-OSA01A)?
Breadcrumb
Contact Us
contactUsAction
For Sigma-5 (SGDV) and Sigma-7 100/200V (SGD7S-***F, SGD7S-***A):
There should be nothing connected to the CN8 connection when using the Safety Option Module (SGDV-OSA01A).
If the safety function jumper is plugged into the CN8, alarms (A.E74 or A.EB3) will occur. Please remove it before commissioning the SERVOPACK.
For more information, please refer to the Sigma-5 & Sigma-7 Safety Module User Manual (SIEPC72082906).
Note: When using the Sigma-7 400V FT900 Safety Option Module (SGDV-OSA01A000FT900) the CN8 connection is active and can be used for STO. See SRV-E7PQJT
For Sigma-7 400V (SGD7*-***D):
The safety function jumper must remain in CN8 (in the case of dual-axis, in CN8A).
If the safety function jumper is removed from CN8, or if the safety jumper does not exist when the SERVOPACK is powered on, A.EB3 occurs. Please insert the safety function jumper before commissioning the SERVOPACK.
For more information, please refer to the Sigma-5 & Sigma-7 Safety Module User Manual (SIEPC72082906).
Note: When using the Sigma-7 400V FT900 Safety Option Module (SGDV-OSA01A000FT900) the CN8 connection is active and can be used for STO. See SRV-E7PQJT
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
Phone
If you have an urgent request, please call: 1-800-YASKAWA (927-5292) or 1-847-887-7000.Electronically
To contact us electronically, please select your type of request and complete the form.Yaskawa America, Inc. - Drives & Motion Division
2121 Norman Drive South
Waukegan, IL 60085