FAQ: Where can pin out details for the YS-12 cable be found?
Breadcrumb
Contact Us
contactUsAction
The attached drawing contains the full details on this serial (RS232) data transfer cable.
The following parts will be needed to make this cable:
1) Standard 9 pin female D shell connector (PC side).
2) 24 AWG x 2 pair, 300V shielded cable.
3) Qty. 1 of Yaskawa p/n YSC-1 (mates to 3CN on SGDH, or the 6CN or 7CN when used with Application Modules).
YSC-1 consists of 3M p/n's 10114-300VE (connector) + 10314-52A0-008 (shell). This part may also be found through other suppliers.
If it is necessary only to increase the length of the cable (and not to build the cable from scratch), a popular option is to buy the YS-12 cable and build a serial "extension" cable. The extension cable is not Yaskawa specific and can thus be used in other RS232 communication applications.
Note: Recommended maximum cable length for error free data transfer is 15 meters (50 feet). Longer cables are made at your own risk!
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
Phone
If you have an urgent request, please call: 1-800-YASKAWA (927-5292) or 1-847-887-7000.Electronically
To contact us electronically, please select your type of request and complete the form.Yaskawa America, Inc. - Drives & Motion Division
2121 Norman Drive South
Waukegan, IL 60085