News
Breadcrumb
News
NewsDisplay
Yaskawa to Exhibit at AHR Expo 2019 Booth# C5323
Nov 27, 2018Yaskawa America’s booth features its complete range of variable frequency drives for HVAC applications. In addition to the J1000 and V1000 microdrives, you can see and learn about our Z1000, which has been designed specifically for HVAC applications. Also, our Z1000U Matrix drive is the only direct AC-to-AC ultra-low harmonic HVAC drive available. Additionally, we’re offering an early view of the HV600, our next generation HVAC VFD. You can view all of these drives, see presentations, and get all your questions answered by our factory experts.
Yaskawa Booth Presentations
Just 10 minutes each! Mark your calendar today and visit Yaskawa booth# C5323 to learn more! Standing room only.
Monday - Tuesday, January 14-15, 2019:
11:00 AM: HV600 HVAC Drive Features & Benefits
1:00 PM: HV600 HVAC Bypass Features & Benefits
2:00 PM: Z1000U HVAC Matrix Drive Features & Benefits
3:00 PM: HV600 HVAC Drive Features & Benefits
Wednesday, January 16, 2019:
11:00 AM: HV600 HVAC Drive Features & Benefits
1:00 PM: HV600 HVAC Bypass Features & Benefits
Be sure to attend for special giveaways during these in-booth presentations!
AHR Presentations
BACnet 101: From an HVAC Perspective
What is BACnet? Why do I need it? This session will answer your basic questions about BACnet, defining its purpose, origin, and basic characteristics. It will also explain how BACnet works within an HVAC subsystem as well as how it allows the HVAC system to interoperate with other subsystems within a BACnet-based BAS.
Day/Time: Monday, 1/14/19, 9:00 - 10:00 AM
Location: Thomas Murphy Section 1
Presenter: Edward Tom, Yaskawa Product Manager
View Details
VFD Trends and Time Savers
New VFDs are incorporating many features that enhance reliability, streamline commissioning, and add new ways to conveniently program and maintain them throughout their lifecycle. This presentation will describe several of the new ways that variable frequency drives can help make the complicated simple and save time and money.
Day/Time: Tuesday, 1/15/19, 11:25 - 11:45 AM
Location: Theater A – Room C101
Presenter: Larry Gardner, Yaskawa Product Manager
View Details
Visit us January 14 - 16, 2019 at Booth# C5323 to see the Latest Technology in Variable Frequency Drives!