News
Breadcrumb
News
NewsDisplay
Yaskawa to Exhibit at Groundwater Week 2021
Nov 29, 2021Waukegan, IL – Yaskawa America, Inc., will exhibit at Groundwater Week, December 14 -16, 2021, in Nashville, Tennessee. Visitors to Booth #754 can expect to see the company’s intelligent drive and drive control products and learn how they will help navigate the future of the industry.
Yaskawa product experts will be on hand to discuss the iQpump AC drive family, which offers the most advanced, comprehensive pump and motor protection in the industry. Designed with pump operators and service technicians in mind, Yaskawa’s intuitive, integrated pump-specific software and setup parameters allow operators to easily program control values for a wide range of applications including constant pressure, accurate flows, controlled acceleration/deceleration, multiple pump booster systems, and more.
- U1000 iQpump Low-Harmonic Intelligent Pump Drive: The U1000 iQpump incorporates Yaskawa’s award-winning Matrix technology to directly convert input AC voltage to output AC voltage. Ideally suited for water pumping applications, this drive provides extremely low harmonic distortion, energy savings, and serviceability in a space-saving design. The U1000 iQpump meets all IEEE 519 standards out of the box.
Download the U1000 iQpump Low Harmonic Drive Brochure Single Phase Converter : Yaskawa’s SPC offers clean and efficient variable-speed motor control with single-phase power. Through digital drive technology, the SPC addresses common challenges with AC motors powered from single-phase input such as reliability, frequent tuning, and inefficient power use. For example, the SPC eliminates the need to oversize variable frequency drives (VFDs) for single-phase applications while reducing distortion to less than 10% iTHD. SPC DC output is ideal for single or multiple-drive installations.
Download the SPC Converter Data Sheet