Details
Details
Download Files
Document information
| Title: | EDS Files for SI-EN3 and SI-EN3/V Version 1.05. (UTC00028x with firmware VST800224/VST904100) EtherNet/IP for A1000, A1000 600V, P1000 and V1000 Drives |
|---|---|
| Number: | EDS_AFD_SI-EN3_ENET_v1_05 |
| Date: | 08/19/2013 |
| Description: | EtherNet/IP Configuration Files (EDS Files) for V1000, A1000, A1000 600V and P1000 with UTC00028x option board using firmware version 1.05. This option board is supplied in the SI-EN3 and SI-EN3/V option kit, with the program label stating VST800224 or VST904100. |
| Rev Number: | 1.005 |
| Language: | English |
| Doc Type: | Software |
| Doc SubType: | Network Support Files |
Product Information
| Product Group: | Inverter Drives |
|---|---|
| Product Line: | Network Comms-EtherNet-IP, Network Communications Options, 1000 Series EtherNet-IP |