Details
Details
Download Files
Document information
| Title: | GA800 Drive Software Technical Manual High Frequency |
|---|---|
| Number: | TM.GA800SW.056 |
| Date: | 12/09/2025 |
| Description: | This custom software is designed for high-frequency motor applications. The drive's maximum output frequency can be set up to 1000 Hz or 2000 Hz, depending on the drive model. Non-applicable drive functions are deleted to Optimize CPU processing time for this software. |
| Rev Number: | 0 |
| Language: | English |
| Doc Type: | Manuals - User Guides |
| Doc SubType: | Technical Manuals |
Product Information
| Product Group: | Inverter Drives |
|---|---|
| Product Line: | GA800 Drive, Drive Software |