Details
Details
Download Files
Document information
| Title: | DI-101 120 Vac Interface Option Installation Manual |
|---|---|
| Number: | TOEPYAIOPT13 |
| Date: | 12/17/2025 |
| Description: | The DI-101 option has eight optically isolated input terminals that can be used to connect external 120 Vac control circuitry to the GA800 or A1000 drive. The DI-101 option mounts directly to the GA800 or A1000 control board terminals (S1 to S8 and SN). This option makes it possible to control the GA800 or A1000 digital inputs with 120 Vac. |
| Rev Number: | 0 |
| Language: | English |
| Doc Type: | Manuals - User Guides |
| Doc SubType: | Installation Guides, Hardware Manuals |
Product Information
| Product Group: | Inverter Drives |
|---|---|
| Product Line: | A1000 Drive, GA800 Drive, Drive Options, Drive IO Opt - Digital Input |