This manual describes the system configuration, the startup procedure, and all of the parameters for everycontroller when combining the MP900 series or MP2000 series of machine controllers with linear servomotors. Please read this manual to ensure correct usage of the Linear Servomotor System.
The MP2200 is a Machine Controller that can be greatly expanded by mounting up to nine Optional Modules per rack and connecting up to four racks. The CPU Module for the MP2200 achieves a high-speed motion control cycle of 0.5ms and can control up to 256 axes. Please read this manual to ensure correct usage of the MP2200 system and apply to your manufacturing system for control. NOTE: For information regarding the MP2200 Motion Module, refer to YEA-SIEPC88070016 (MP2200/MP2300 Machine Controller Motion Module User's Manual). SIEPC88070014 and YEA-SIEPC88070016 combine to replace YEA-SIEPC88070014C.
PO-01 indicates the Pulse Output Motion Module for the MP2000 series Machine Controllers. Please read this manual to ensure correct usage of the PO-01.
This manual provides information on motion commands for the MP2000 series Machine Controllers.• Motion program overview• Specifications• Program development flow• Motion programs and sequence programs• Variables• Programming• Command reference• Engineering tool MPE720• Troubleshooting, etc.
Rev Number:
D-3-1
Language:
English
Product Group:
Controllers
Product Line:
MP2000 Series (MP2300-MP2200), MP2100, MP2200, MP2300
This manual describes the procedures that are required to use the Machine Controller, from installation and connections to programming, trial operation, and debugging. Read this manual carefully to ensure the correct usage of the Machine Controller and apply the Machine Controller to control your manufacturing system.
Rev Number:
C-4-1
Language:
English
Product Group:
Controllers
Product Line:
MP2000 Series (MP2300-MP2200), MP2200, MP2300, MP2310iec, MP2300Siec
Doc Type:
Manuals - User Guides
Doc SubType:
Hardware Manuals, Installation Guides, Operation Manuals, User Manual
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.