SLIO Modules
Breadcrumb
Navigation Menu
SLIO Modules
SLIO Modules
SLIO Modules - YAIALL

Modular Construction for Quick Assembly
-Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
-Standardized: Direct mounting on 35 mm standard profile rail
-Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by MotionWorks IEC SLIO Hardware Configuration.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.

























