Search
Breadcrumb
QuickLinks Contact Us
Search
SiteSearchResults
Didn't find what you were looking for? Try
Showing 1 to 10 of 12 entries.
Yes. The SGDH-xx includes analog monitors on the CN1 connector. They are the same electrical points as the pins on the CN5 connector. The analog monitor #1 is on Pin 16 of CN1. It is factory set by "Pn003.0 ... |
Is there a driver available to communicate between an Exor HMI and a Yaskawa Sigma ServoPack? Yes, the driver and an example Designer project can be found in the attached EXOR_sigma2driver.zip file. The Exor driver included in the attached file is version: Yaskawa SGDx - FW Drv Ver. 3.01 - DLL Ver.5.... |
Yes - This absolute encoder feedback data is in a specific ASCII string protocol that is easy to decode and utilize, and can be extracted from the 1CN connector of the Yaskawa Servopack Amplifier. The attach... |
Is a drawing and pin-out of part number JUSP-TA50P available? Yes, Please see attached document. The second page of the attached document is in reference to an SGDH (Sigma II) ServoPack. However, the breakout cable can be used with many other devices that use the same ... |
What is the difference between the "I" and "J" extended I/O options for the SMC-2000? With the SMC-2000, both the "I" and the "J" options are extended I/O options that add 40 inputs and 42 outputs to the controller. The difference between the two options is the electrical specifications of th... |
What is the most common solution to communication errors in a Mechatrolink Network? The most common solution is prevention - proper grounding, shielding, and termination techniques will lead to a successful and robust Network Installation. Here are some recommendations: Termination: - MP940... |
Support - By Product - Servo Amplifiers Learn more about the support services available from Yaskawa America, Inc. - Drives & Motion Division which serves the North, South and Central America markets. |
User units are a description of the resultant position units after electronic gearing parameters are adjusted. This is a feature used when a Yaskawa Servopack is in position mode. A Servopack may be in posit... |
What voltage levels will cause an overvoltage or undervoltage alarm? All Yaskawa Sigma and LEGEND series amplifiers recommended input power specifications are nominal +10% to -15%. For a 100VAC Class (100-115VAC) amplifier +10% / -15% equates to 75 - 126 VAC respectively. For... |
Is a drawing of part number JUSP-TA50PG-E available? The drawing for JUSP-TA50PG-E, JUSP-TA50PG-1-E, and JUSP-TA50PG-2-E is attached. For JUSP-TA50P, refer to Document Number: MMIR-5MJF9M |
Showing 1 to 10 of 12 entries.
Didn't find what you were looking for? Try solutioncenter.yaskawa.com
Login to view all content that is available based on your partner settings.