QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

A1C1B052PDFRTD

A1000 CONFIGURED ND 480V 52A TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-915
1 $321 DIG OP JVOP-180C OPE LCD,REV:J,PRG:0103 DIG. OP.
SI-EN3
1   OPTION, KIT, ETHERNET/IP, APQZ1000  
UFN000166
1 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1
05P00016-0018
1 $10 FAN GUARD, FOR 250 CFM B1
UFN000183
2 $5 FAN, GUARD, 6"  
UFN000184
2 $5 FAN, FILTER RETAINER, 6"  
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
UFU000465
3 $150 FUSE,90A,600VAC,CLASS J,TIME DELAY F3,F4,F5
UFU000324
1 $195 FUSE BLOCK,3 POLE,61-100A,600V,CLASS J F3,F4,F5
USW000128
1 $54 SWITCH,DOOR INTERLOCK PLATE, V3-V6 S1
USW000443
1 $24 SWITCH,SHAFT,V3-V6,8 X 8MM,VZ31 S1
USW000132
1 $59 SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V3-V4 S1
USW000122
1 $300 SWITCH V4 MANUAL MTR CONTROL 3P 63A 600V S1
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
URX000333
1 $496 AC REACTOR,0.36MH,65A,600V,RLW-006503 L1
UFL00016-1
2 $23 FILTER, 30 PPI, 5.93 ROUND x .25  
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
X= No longer available

Spare Part History for:

A1C1B052PDFRTD