A1C1B240PDFRTD - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
A1C1B240PDFRTD
A1000 CONFIGURED ND 480V 240A TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | DIG. OPER. | |
| SI-EN3
|
1 | OPTION, KIT, ETHERNET/IP, APQZ1000 | |||
| UCB000703
|
1 | $1025 | CB VARIABLE DEPTH MECH,D FRAME | S1 | |
| 05P00017-0265
|
3 | $160 | FUSE 600A 500V | F3,F4,F5 | |
| UFU000063
|
3 | $166 | FUSE BLOCK,1 POLE,600A,600V,1BS104 | F3,F4,F5 | |
| USW000538
|
1 | $2200 | MOLDED CASE SW.,400A,600V,LGM36000S40X | S1 | |
| URX000351
|
1 | $1333 | AC REACTOR,0.095MH,250A,600V.RLW-025003 | L1 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | S1 | |
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
A1C1B240PDFRTD
Node: dxpprd01:80