QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

A1C1B361PETD

A1000 CONFIGURED ND 480V 361A TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 DIG. OPER.
SI-EN3
1   OPTION, KIT, ETHERNET/IP, APQZ1000  
UCB000634
1 $1620 CB VARIABLE DEPTH MECH,M AND P FRAMES CB1
UHL-0040
1 $575 OPERATING HANDLE, CLASS 9422 TYPE AP1 CB1
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
X= No longer available

Spare Part History for:

A1C1B361PETD