A1C2A248 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
A1C2A248
A1000 CONFIGURED ND 240V 248A TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | DIG. OPER. | |
| UFN000153
View Note |
1 | $800 | FAN,FILTER,13 IN.,TYPE 12,BLACK,PF65000 | B1 | |
| UFN000159
View Note |
1 | $370 | EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000 | ||
| 05P00617-0391
|
2 | $43 | FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 | F1,F2 | |
| UPTN0058
|
1 | CONTROL TRANSFORMER,FUSES,300VA,240V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| 05P00060-0209
|
2 | $4 | TERMINAL BLOCK 600V,40A | TB11 | |
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
A1C2A248
Node: dxpprd02:80