QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

A1C2B065PCRTV

A1000 CONFIGURED ND 480V 65A TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 DIG. OPER.
DI-101
1 $219 OPTION,KIT,DI 120VAC,A1000,GA800  
UCB000564
1 $1075 CIRCUIT BREAKER,3P,90A,600V,HLL36090 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000083
View Note
2 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
UFN000079
View Note
1 $475 FAN,FILTR,10,94CFM,TYPE 12,BLK,PF42500 B1
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
URX000333
1 $496 AC REACTOR,0.36MH,65A,600V,RLW-006503 L1
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
X= No longer available

Spare Part History for:

A1C2B065PCRTV