A1C3B052PE - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
A1C3B052PE
A1000 CONFIGURED ND 480V 52A TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| UCB000592
|
1 | $425 | CIRCUIT BREAKER,3P,80A,600V,HDL36080 | CB1 | |
| UCB000633
|
1 | $630 | CB VARIABLE DEPTH MECH,H AND J FRAMES | CB1 | |
| UFN000166
|
8 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1-B8 | |
| 05P00016-0018
|
8 | $10 | FAN GUARD, FOR 250 CFM | B1-B8 | |
| 05P00617-0392
|
1 | $48 | FUSE,7A,600VAC,CLASS CC,FNQ-R-7 | F6 | |
| 05P00017-0357
|
2 | $64 | FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 | F1,F2 | |
| URY000332
|
1 | $80 | RELAY, 120V, 12A, SPDT, WITH SOCKET | K1 | |
| 50210407
|
1 | $599 | XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE | T1 | |
| UFL00002-39
|
1 | $39 | FILTER,45 PPI, 3R WLMNT 2FAN | ||
| UFL00002-42
|
2 | $52 | FILTER,45 PPI, 3R WLMNT 4FAN | ||
| UTB-0245
|
1 | $42 | TERMINAL BLOCK, 1 POLE, 175A | TBN1 | |
| 05P00060-0209
|
8 | $4 | TERMINAL BLOCK 600V,40A | TB12,TB13 | |
| UTB-0229
|
4 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB11 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00016-0045
|
8 | $20 | CORD,45DEG,FAN,3FT LG. | B1-B8 | |
| 05P00090-0059
|
1 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K1) | |
| X= No longer available | |||||
Spare Part History for:
A1C3B052PE
Node: dxpprd01:80