QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

A1C4B361PDFRTXB

A1000 CONFIGURED HD 480V 361A TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 DIG. OPER.
PG-X3
1 $212 OPTION,KIT,PG LINE DRIVER,x1000,800,700  
UCB000703
1 $1025 CB VARIABLE DEPTH MECH,D FRAME S1
UFN000159
View Note
1 $370 EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000  
UFN000166
2 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1,B3
05P00016-0018
2 $10 FAN GUARD, FOR 250 CFM B1,B3
05P00017-0377
3 $55 FUSE,2.5A,600V,LP-CC-2-1/2 F8,F9,F10
UFU000047
3 $471 FUSE,SEMICONDUCTOR,800A,500V,FWH-800A F3,F4,F5
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
05P00019-0110
1 $64 FUSE BLOCK, 3 POLE, 30A, 600V F8,F9,F10
UMC000098
1 $155 CONTACTOR,AC,3NO,600V,25A,50/60HZ,7.5HP K1
URY000115
1 $85 RELAY,OL,BI-MET,3P,CLASS 10,1-1.6A S10
USW000500
1 $2100 MOLDED CASE SW.,400A,600V,LGL36000S40X S1
50210401
1 $275 XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE T1
URX000357
1 $2072 AC REACTOR,0.066MH,414A,600V,RLW-041403 L1
UFL00002-34
1 $115 FILTER,10 PPI, F1-F2  
UFL00002-32
1 $35 FILTER,10 PPI, PFA60000  
05P00060-0209
4 $4 TERMINAL BLOCK 600V,40A TB11,TB12
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER S1
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
05P00016-0045
2 $20 CORD,45DEG,FAN,3FT LG. B1,B3
05P00090-0059
1 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K1)
X= No longer available

Spare Part History for:

A1C4B361PDFRTXB