A1C4B515PHJ - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
A1C4B515PHJ
A1000 CONFIGURED HD 480V 515A TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | DIG. OPER. | |
| UCB000634
|
1 | $1620 | CB VARIABLE DEPTH MECH,M AND P FRAMES | CB1 | |
| UFN000166
|
3 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1,B2,B3 | |
| 05P00016-0018
|
3 | $10 | FAN GUARD, FOR 250 CFM | B1,B2,B3 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| 50210401
|
1 | $275 | XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE | T1 | |
| URX000366
|
1 | $3773 | AC REACTOR,0.035MH,750A,600V,RLW-075003 | L4 | |
| UFL00002-34
|
3 | $115 | FILTER,10 PPI, F1-F2 | ||
| 05P00060-0209
|
8 | $4 | TERMINAL BLOCK 600V,40A | TB11,TB12,TB13 | |
| UTB-0229
|
6 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB1 | |
| UHL-0040
|
1 | $575 | OPERATING HANDLE, CLASS 9422 TYPE AP1 | CB1 | |
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | DIG. OPER. | |
| 05P00016-0045
|
3 | $20 | CORD,45DEG,FAN,3FT LG. | B1,B2,B3 | |
| X= No longer available | |||||
Spare Part History for:
A1C4B515PHJ
Node: dxpprd02:80