QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

A1C4BK09PEFTD

A1000 CONFIGURED HD 480V 1090A TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 DIG. OPER.
SI-EN3
1   OPTION, KIT, ETHERNET/IP, APQZ1000  
UFN000166
5 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B5
UFN000159
View Note
2 $370 EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000  
05P00016-0018
5 $10 FAN GUARD, FOR 250 CFM B1-B5
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UFU000051
3 $1600 FUSE,1600A,500V,FWH-1600A F3-F5
UPTN0071
1   CONTROL TRANSFORMER,FUSES,300VA,480V  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
UFL00002-34
3 $115 FILTER,10 PPI, F1-F2  
UFL00002-32
2 $35 FILTER,10 PPI, PFA60000  
05P00060-0209
10 $4 TERMINAL BLOCK 600V,40A TB11,TB12,TB13
UWR-0706
1 $18 CABLE, REM OPER, 14FT., 319812  
05P00016-0045
5 $20 CORD,45DEG,FAN,3FT LG. B1-B5
X= No longer available

Spare Part History for:

A1C4BK09PEFTD