A1C5B124PCFTNBV - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
A1C5B124PCFTNBV
A1000 CONFIGURED HD 480V 124A TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | DIG. OPER. | |
| DI-101
|
1 | $219 | OPTION,KIT,DI 120VAC,A1000,GA800 | ||
| AO-A3
|
1 | $231 | OPTION,KIT,ANALOG MONITOR | ||
| UCB000570
|
1 | $750 | CIRCUIT BREAKER,3P,175A,600V,JLL36175 | CB1 | |
| UCB000633
|
1 | $630 | CB VARIABLE DEPTH MECH,H AND J FRAMES | CB1 | |
| UFN000083
View Note |
2 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| UFN000081
View Note |
1 | $700 | FAN,FLTR,10,169CFM,TYPE12,BLACK,PF43000 | B1 | |
| 05P00017-0432
|
2 | $31 | FUSE,1A,600VAC,CLASS CC,FNQ-R-1 | F1,F2 | |
| UFU000041
|
3 | $88 | FUSE,SEMICONDUCTOR,400A,500V,FWH-400A | F3,F4,F5 | |
| 05P00017-0377
|
3 | $55 | FUSE,2.5A,600V,LP-CC-2-1/2 | F8,F9,F10 | |
| 05P00019-0110
|
1 | $64 | FUSE BLOCK, 3 POLE, 30A, 600V | F8,F9,F10 | |
| 05P00019-0106
|
3 | $94 | FUSE BLOCK,600V,400A,1BS103 | F3,F4,F5 | |
| UMC000098
|
1 | $155 | CONTACTOR,AC,3NO,600V,25A,50/60HZ,7.5HP | K1 | |
| URY000115
|
1 | $85 | RELAY,OL,BI-MET,3P,CLASS 10,1-1.6A | S10 | |
| 05P00058-1009
|
1 | $180 | XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE | T1 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00090-0059
|
1 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K1) | |
| X= No longer available | |||||
Spare Part History for:
A1C5B124PCFTNBV
Node: dxpprd01:80