A1C5B302PERTD - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
A1C5B302PERTD
A1000 CONFIGURED HD 480V 302A TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | DIG. OPER. | |
| SI-EN3
|
1 | OPTION, KIT, ETHERNET/IP, APQZ1000 | |||
| UCB001084
|
1 | $2400 | CB,3P,400A,600V,LGM36400U31X | CB1 | |
| UCB000703
|
1 | $1025 | CB VARIABLE DEPTH MECH,D FRAME | CB1 | |
| UFN000159
View Note |
1 | $370 | EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000 | ||
| UFN000157
View Note |
1 | $1200 | FAN,FILTER,13 IN.,TYPE 12,BLACK,PF67000 | B1 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| URX000354
|
1 | $3975 | AC REACTOR,0.07MH,322A,600V.RLW-032203 | L1 | |
| 05P00060-0209
|
2 | $4 | TERMINAL BLOCK 600V,40A | TB11 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | DIG. OPER. | |
| X= No longer available | |||||
Spare Part History for:
A1C5B302PERTD
Node: dxpprd02:80