QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

A1C5B361PCRTHX

A1000 CONFIGURED HD 480V 361A TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 DIG. OPER.
SI-P3
1 $584 OPTION,KIT,PROFIBUS,x1K,800,60x  
PG-X3
1 $212 OPTION,KIT,PG LINE DRIVER,x1000,800,700  
UCB000634
1 $1620 CB VARIABLE DEPTH MECH,M AND P FRAMES CB1
UFN000159
View Note
1 $370 EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000  
UFN000157
View Note
1 $1200 FAN,FILTER,13 IN.,TYPE 12,BLACK,PF67000 B1
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UPTN0071
1   CONTROL TRANSFORMER,FUSES,300VA,480V  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
URX000357
1 $2072 AC REACTOR,0.066MH,414A,600V,RLW-041403 L1
05P00060-0209
2 $4 TERMINAL BLOCK 600V,40A TB11
UHL-0040
1 $575 OPERATING HANDLE, CLASS 9422 TYPE AP1 CB1
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
X= No longer available

Spare Part History for:

A1C5B361PCRTHX