A1C5B720 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
A1C5B720
A1000 CONFIGURED HD 480V 720A TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | DIG. OPER. | |
| UTH000004
|
1 | $400 | THERMOSTAT,SPDT,CLOSE ON RISE,30 TO 110F | TS1 | |
| UFN000159
View Note |
2 | $370 | EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000 | ||
| UFN000157
View Note |
2 | $1200 | FAN,FILTER,13 IN.,TYPE 12,BLACK,PF67000 | B1,B2 | |
| UFN000158
View Note |
2 | $1200 | FAN,FILTER,13 IN.,TYPE 12,BLACK,PF67000A | B3,B4 | |
| 05P00017-0395
|
1 | $37 | FUSE,10A,600VAC,CLASS CC,FNQ-R-10 | F6 | |
| 05P00017-0360
|
2 | $43 | FUSE,5A,600VAC,CLASS CC,FNQ-R-5 | F1,F2 | |
| UFU000049
|
3 | $942 | FUSE,SEMICONDUCTOR,1200A,500V,FWH-1200B | F3-F5 | |
| 05P00058-1011
|
1 | $586 | XFMR,CTRL,1KVA,240/480:120VAC,1PH,FUSE | T1 | |
| 05P00060-0209
|
4 | $4 | TERMINAL BLOCK 600V,40A | TB11 | |
| UWR-0706
|
1 | $18 | CABLE, REM OPER, 14FT., 319812 | DIG. OPER. | |
| UTB-0334
|
3 | $950 | PWR DIST BLK, 1 POLE, 600V, PDB-55-500-1 | TB2 | |
| X= No longer available | |||||
Spare Part History for:
A1C5B720
Node: dxpprd01:80