A1C5C006 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
A1C5C006
A1000 CONFIGURED HD 600V 6.1A TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | DIG. OPER. | |
| UFN000005
|
1 | $52 | FAN 4715FS-12T-B50 USD000073 USD000074 | B2 | |
| UFL-0006
|
2 | $17 | FAN GUARD 55015 | B2 | |
| 50210562
|
2 | $15 | FUSE,0.5A,600VAC,CLASS CC,FNQ-R-1/2 | F1,F2 | |
| 05P00058-1016
|
1 | $360 | XFMR,CTRL,100VA,600:120VAC,1PH,FUSE | T1 | |
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| 05P00016-0045
|
1 | $20 | CORD,45DEG,FAN,3FT LG. | B2 | |
| X= No longer available | |||||
Spare Part History for:
A1C5C006
Node: dxpprd02:80