QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

A1C5C099PCTY

A1000 CONFIGURED HD 600V 99A TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 DIG. OPER.
UCB000570
1 $750 CIRCUIT BREAKER,3P,175A,600V,JLL36175 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000153
View Note
1 $800 FAN,FILTER,13 IN.,TYPE 12,BLACK,PF65000 B1
UFN000159
View Note
1 $370 EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000  
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
05P00639-0064
1 $75 SW,MTG BASE/CONTACT,2NO,22MM S2
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S2
05P00639-0067
1 $50 SW,ADD-ON CONTACT,1NO,22MM S2
50210418
1 $325 XFMR,CTRL,150VA,600:120VAC,1PH,FUSE T1
05P00060-0209
2 $4 TERMINAL BLOCK 600V,40A TB11
UTB-0229
5 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
X= No longer available

Spare Part History for:

A1C5C099PCTY