QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

A1C6B590PC3TD

A1000 CONFIGURED HD 480V 590A TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
SI-EN3
1   OPTION, KIT, ETHERNET/IP, APQZ1000  
UCB000634
1 $1620 CB VARIABLE DEPTH MECH,M AND P FRAMES CB1
UFN000166
6 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B6
05P00016-0018
6 $10 FAN GUARD, FOR 250 CFM B1-B6
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
05P00017-0395
1 $37 FUSE,10A,600VAC,CLASS CC,FNQ-R-10 F7
05P00017-0361
2 $59 FUSE,7.5A,600VAC,CLASS CC,FNQ-R-7-1/2 F1,F2
05P00019-0138
1 $32 FUSE BLOCK, 1 POLE, 30A, 600V F7
URY000332
1 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K1
UPT000174
1 $750 XFMR,CTRL,1.5KVA,240/480:120VAC,1PH,FUSE T1
UFL00002-49
1 $65 FILTER,10 PPI, F2 3R, REAR HEAT SINK  
UFL00002-45
4 $40 FILTER, 21.39 X 9.76 X 0.50, 45 PPI  
EO502217LU01
1 $1776 AIR HEATER,800W,115VAC,6.5A HR1
UTB-0462
1 $100 PWR DIST BLOCK,1P,310A,600V TBN1
05P00060-0209
14 $4 TERMINAL BLOCK 600V,40A TB11,TB12,TB13
UHL-0040
1 $575 OPERATING HANDLE, CLASS 9422 TYPE AP1 CB1
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
05P00016-0045
6 $20 CORD,45DEG,FAN,3FT LG. B1-B6
05P00090-0059
1 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K1)
X= No longer available

Spare Part History for:

A1C6B590PC3TD