CIMR-AU2A0030FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-AU2A0030FAA
A1000,240V 3PH,30/25A,N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC740112-S1029.M
|
1 | $482 | PCB CONTROL A1000 2/4/600V 500-268-422 M | 1PCB | |
| 300-111-913
|
1 | $212 | DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 | OPE1 | |
| ETP713160.M
View Note |
1 | $764 | PCB PB,25P5,M,500-073-595 | 5PCB | |
| 300-055-122
View Note |
1 | $212 | IGBT 7MBR50VP-060-50 600V 50A PIM | Q1 | |
| ETX710003.M
|
1 | $212 | PCB CAP,25P5,M,500-022-957 | 7PCB | |
| ETC740304.M
|
1 | $251 | PCB TB,YAI,M,100-224-686 | 2PCB | |
| 300-055-168
|
2 | $28 | FAN 2410ML-05W-B60-BQM DC24V 0.17A ROHS | B1, B2 | |
| UWR00698-1
|
1 | $5 | CABLE, JUMPER, 3 POSITION, WRMT41412-1 | WR13 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR104 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-AU2A0030FAA
Current version ETC740112-S1029.M replaces all shown below
ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M, ETC740110-S1022, ETC740110-S1021, ETC740110-S1020, ETC740110-S1019, ETC740110-S1018, ETC740110-S1017, ETC740110-S1016, ETC740110-S1015, ETC740110-S1014
Current version ETP713160.M replaces all shown below
ETP713160, ETP712051, ETP712050
Current version 300-055-122 replaces all shown below
300-023-148
Current version ETX710003.M replaces all shown below
ETX710003
Current version ETC740304.M replaces all shown below
ETC740303.M, ETC740302.M, ETC740301.M, ETC740300, ETC740131, ETC740130
Current version 300-055-168 replaces all shown below
300-027-105